IESNA:LM-63-2002
[TEST]P1201299
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-840-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4305
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
434.3 451.3 482.8 518.4 549.5 576.9 598.7 613 618.4 623.9
645.9 664.9 692.8 752 836.8 937.8 1039.1 1137.5 1224.6 1295.4
1373.9 1446 1520.1 1589.8 1651.9 1672.8 1637.4 1550.5 1321.7 851.6
310.7 113.2 59.4 32.9 17.7 5.2 0
434.3 454.2 486.7 521.8 554 580.1 602.8 616.4 622.1 627.3
646.8 664.7 690.3 744.1 826.4 924.8 1022.8 1123.9 1212.4 1292.7
1366.4 1450.1 1520.4 1590.2 1655.1 1684.3 1663.9 1584.8 1372.9 920.5
352.9 123.8 65.3 35.6 18.8 6.3 0
434.3 451.5 482.1 516.6 547 573.3 593.7 607.1 612.3 614.6
629.8 650.2 673.1 716.2 789.2 881.5 987 1093.3 1189.9 1268.9
1341 1421.7 1512.4 1602 1687.3 1756 1802.5 1799.8 1641.2 1208.5
561.5 183.2 93.9 52.6 24.7 8.2 0
434.3 449 477.2 509.1 536.8 560.8 580.3 592.1 597.1 598.7
606.9 628.6 650.6 676.3 724.8 795.1 880.8 977 1079.7 1184.5
1287.7 1395.2 1508.8 1634 1762.1 1862.3 1945.1 2032 2064.4 1797.5
1128.2 433.6 168.3 91.4 49.9 15.9 0
434.3 447.9 472.6 501.2 526.8 549.3 568.1 580.3 586.2 589.2
593.3 607.6 631.4 651.1 675.6 717.8 779.9 856.6 946.4 1052.3
1176.8 1317.4 1464.8 1635.8 1786.1 1934.7 2087.5 2273.1 2486 2533.4
2126.6 1307.9 560.4 252.4 123.4 48.3 0
434.3 444.9 465.4 489.2 513.2 535.7 554.7 569.2 577.6 583.7
588.5 597.6 615.9 639.3 658.8 681.5 719.4 774.7 850 935.7
1033.9 1143.4 1264.5 1404.2 1564.4 1760.7 1994.1 2274.9 2658.8 3020.1
3001.7 2408.4 1430.3 611.6 212 47.6 0
434.3 444.7 464.5 488.9 511.6 533.6 552.9 567.9 576.9 583.5
588.3 597.3 614.6 637.5 657.9 680.1 715 765.2 840.7 919.6
1020.8 1120.3 1239.1 1375.4 1537.1 1734 1967.6 2250.1 2635 3018.7
3010.6 2426.8 1459.1 628.9 216.8 48.8 0
434.3 442.9 459.2 479.4 500.7 521.6 542 558.8 570.4 579.2
588.1 599.6 612.5 624.8 641.8 665.6 693.1 727.5 779.2 851.1
939.3 1043.4 1168.6 1322.4 1504 1714.3 1946 2199.6 2504.8 2780.4
2733.2 2185.1 1298.6 513 153.3 30.4 0
434.3 441.8 453.3 470.1 488.9 508.4 528.9 547.2 562.4 576
589.4 603.9 615.9 626.1 639.1 654.5 680.4 718 776.3 859.1
969 1107.6 1270.7 1451.9 1639.2 1836 2040.6 2259.9 2478.7 2547.9
2325.9 1655.5 778.1 273.7 109.1 43.1 0
434.3 438.6 446.5 458.6 474 491.4 510.9 529.1 545.9 562.4
578.8 595.1 608.9 621.8 635.2 650.4 673.5 711.6 776.3 871.3
1002.6 1163.2 1339.6 1522.2 1709.9 1901.8 2102.5 2283.7 2363.5 2208.4
1705.9 856.1 257.9 109.3 64.2 32.4 0
434.3 437.7 442.7 452 464 478.7 494.6 511.6 528.2 545.2
563.6 582.6 601.7 618.2 636.6 658.1 689.9 741.1 818.9 929.4
1089 1276.1 1494.3 1719.2 1955.8 2153.5 2315.9 2368.8 2220 1780.5
1109.2 439.5 131.8 54.4 26.3 8.6 0
434.3 436.3 440.4 448.4 460.1 472.2 487.8 503.9 520 535.9
554.5 574.7 594.9 613.2 634.8 658.8 694.4 742.9 815.3 919.6
1062.9 1245.3 1454.6 1668.2 1865.1 2016.3 2092.1 2045.6 1841.7 1401.1
801.2 305.5 105.9 43.3 18.8 3.9 0
434.3 435.7 438.1 446.5 456.7 469.2 482.6 497.1 512.5 527.3
544.1 563.1 581.2 599.6 619.3 642.7 671.3 711 762.9 832.7
933 1069.3 1232.3 1397.4 1535.8 1613.8 1601.1 1491.8 1294 965
529.8 203.7 79.6 39.7 25.2 9.5 0
434.3 433.2 435.9 442.7 452.2 464 476.9 489.6 501.9 512.5
524.3 535.2 545.2 553.1 556.5 556.1 550.6 540.7 528.2 516.4
505.5 501 501 491.9 455.2 384.4 293.9 213.2 158.7 123.1
98.9 81.6 67.6 53.5 35.4 15 0
434.3 432 434.5 442.5 452.9 464.5 476.9 489.2 501 508.4
512.1 510.9 506.4 496.4 480.6 459.7 434.5 406.8 377.4 343.8
311.1 279.6 249.5 221.6 196.2 176 158.1 144.9 132.4 119.3
103.2 87.3 69.4 51.3 31.1 14.1 0
434.3 430.7 435 443.1 454.2 466.7 481 494.2 502.1 505.3
501.4 491.7 479.4 463.8 446.8 426.8 402.1 374.2 344 312.3
281 251.7 226.1 204.3 185.1 169.2 155.8 148.1 138.3 125.6
109.8 88.2 68.3 48.5 28.1 14.5 0
434.3 430.4 435.2 445.2 457.2 471.9 486.7 496.9 501.6 501
495.5 487.6 473.8 454.9 433.2 411.2 387.8 360.8 330.9 300.3
271.9 248.3 227.2 209.1 192.5 177.8 169.2 161.2 161.5 162.6
151.9 132.7 117.9 91.6 63.5 42.4 0
434.3 431.6 437.5 448.1 463.3 477.8 489.4 498.5 501.4 500.7
496.2 486.5 470.1 450.2 426.8 402.3 371.9 339.3 307.5 279.2
255.1 234.9 217.9 203.2 188.7 175.8 164.9 177.8 202.7 213.9
208.2 199.1 191 154.2 123.6 87.8 0
434.3 431.8 439.1 451.8 466.3 481.5 492.3 498.9 501 500.5
496.4 487.1 471.7 452.2 423.9 391.2 353.1 317.3 282.8 256.3
231.8 213.2 197.8 185.5 173.5 157.6 164.2 180.5 188.9 185.1
175.1 174.4 151.7 124.1 105 74.6 0
434.3 432 440.2 453.8 469.7 483.7 493.7 499.4 501.6 501
496.9 488.7 476.7 457.2 426.4 386 341.3 298.7 261.7 231.3
206.6 189.4 177.1 166.9 150.8 147.9 156.5 166.2 163.1 154
147 139.9 114.5 93.7 79.1 56 0
434.3 432.2 441.1 455.4 472.6 486 496.2 502.1 505 504.4
499.6 493 481 458.8 424.8 380.5 330.7 281 239 209.3
188.9 174.4 163.7 153.1 139.2 143.1 151 155.6 150.6 166.5
152.9 136.5 102.5 82.8 68.3 42 0
434.3 433.2 441.5 455.8 471.9 486.9 497.1 503 506.4 506.6
503.2 497.3 485.8 464.5 429.8 383.9 331.3 279.4 236.3 206.8
187.8 173.3 162.4 150.8 137.4 141.5 149.2 153.8 148.5 165.1
152.9 124.5 99.1 81.9 68 32.9 0
